Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

LC542XB

Single Center Bolt Aluminum Parallel Groove Connector with Bonded Copper Liner

Aluminum single center bolt connector with copper liner for aluminum to copper conductor connections only.

  • For aluminum to copper conductor connections only
  • Sealant (XB) is recommended on all connections

Product details

General

Bolt Head Type
Carriage Bolt
Bolt Installation Torque (Recommended)
240 in-lbs
Inhibitor Loaded
Yes
Material
Aluminum
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Galvanized Steel
Material - Bottom Member
Aluminum Alloy
Material - Casting
Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Hex Nut
Galvanized Steel
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum Alloy
Material - Tap Liner
Bonded Copper
Material - Washer
Galvanized Steel
Plating
No
Product Category
Mechanical Connectors
Style
Single Center Bolt
Type
Parallel Groove
UPC
096359319788

Dimensions

Bolt Diameter
0.375 in
Dimensions
1.187 in x 1.781 in x 2.000 in
Height
2 in
Length
1.187 in
Weight
0.252 lb
Width
1.781 in

Conductor Related

Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter (Main) - Maximum
0.398 in
Conductor Diameter (Main) - Minimum
0.158 in
Conductor Diameter (Main) Range
0.158 - 0.398
Conductor Diameter (Tap) - Maximum
0.528 in
Conductor Diameter (Tap) - Minimum
0.368 in
Conductor Type
Aluminum/Copper

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
4800

Resources and downloads