HUBBELL POWER SYSTEMS
PPHID-23933
* Representative image
PPHID-23933

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

LC811AXB

Single Center Bolt Aluminum Parallel Groove Connector with Bonded Copper Liner

Aluminum single center bolt connector with copper liner for aluminum to copper conductor connections only.

  • For aluminum to copper conductor connections only
  • Sealant (XB) is recommended on all connections

Product details

General

Bolt Head Type

Carriage Bolt

Bolt Installation Torque (Recommended)

240 in-lbs

Catalog Number

LC811AXB

Inhibitor Loaded

Yes

Material

Aluminum

Material - Body

Aluminum Alloy

Material - Body Halves

Aluminum Alloy

Material - Bolt

Galvanized Steel

Material - Bottom Member

Aluminum Alloy

Material - Casting

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Hex Nut

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Spacer

Aluminum Alloy

Material - Tap Liner

Bonded Copper

Material - Washer

Galvanized Steel

Plating

No

Product Category

Mechanical Connectors

Style

Single Center Bolt

Type

Parallel Groove

UPC

096359320036

Dimensions

Bolt Diameter

0.375 in

Dimensions

1.250 in x 2.031 in x 2.250 in

Height

2.25 in

Length

1.25 in

Weight

0.3 lb

Width

2.031 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter (Main) - Maximum

0.721 in

Conductor Diameter (Main) - Minimum

0.289 in

Conductor Diameter (Main) Range

0.289 - 0.721

Conductor Diameter (Tap) - Maximum

0.373 in

Conductor Diameter (Tap) - Minimum

0.128 in

Conductor Type

Aluminum/Copper

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

4800

Resources and downloads

Specifications

Sales Drawings