HUBBELL POWER SYSTEMS
PPHID-23933
* Representative image
PPHID-23933

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

LC833XB

Single Center Bolt Aluminum Parallel Groove Connector with Bonded Copper Liner

Aluminum single center bolt connector with copper liner for aluminum to copper conductor connections only.

  • For aluminum to copper conductor connections only
  • Sealant (XB) is recommended on all connections

Product details

General

Bolt Head Type

Carriage Bolt

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

LC833XB

Inhibitor Loaded

Yes

Material

Aluminum

Material - Body

Aluminum Alloy

Material - Body Halves

Aluminum Alloy

Material - Bolt

Galvanized Steel

Material - Bottom Member

Aluminum Alloy

Material - Casting

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Hex Nut

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Spacer

Aluminum Alloy

Material - Tap Liner

Bonded Copper

Material - Washer

Galvanized Steel

Plating

No

Product Category

Mechanical Connectors

Style

Single Center Bolt

Type

Parallel Groove

UPC

096359320050

Dimensions

Bolt Diameter

0.5 in

Dimensions

2.500 in x 2.531 in x 2.750 in

Height

2.75 in

Length

2.5 in

Weight

0.56 lb

Width

2.531 in

Conductor Related

Conductor Compatibility

ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Brahma-203.2-16/19;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-853.7-30/7

Conductor Diameter (Main) - Maximum

1.14 in

Conductor Diameter (Main) - Minimum

0.721 in

Conductor Diameter (Main) Range

0.721 - 1.140

Conductor Diameter (Tap) - Maximum

0.419 in

Conductor Diameter (Tap) - Minimum

0.128 in

Conductor Type

Aluminum/Copper

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

1800

Resources and downloads

Specifications

Sales Drawings