Brand: ANDERSON
Catalog ID: LC1602
Bronze single center bolt connector for copper to copper conductor connections only.
Bolt Head Type
Carriage
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
LC1602
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Keeper
Bronze
Material - Washer
Stainless Steel
Material Type
Non-Standard
Plating
No
Product Category
Mechanical Connectors
Style
Single Center Bolt
UPC
096359319504
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
2.375 in x 2.250 in x 2.750 in
Height
2.75 in
Length
2.375 in
Weight
1.1 lb
Width
2.25 in
Conductor Diameter - Maximum
0.728
Conductor Diameter - Minimum
0.289
Conductor Diameter (Main) - Maximum
0.728 in
Conductor Diameter (Main) - Minimum
0.325 in
Conductor Diameter (Main) Range
0.325 - 0.728
Conductor Diameter (Tap) - Maximum
0.47 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Diameter Range
0.289 - 0.728
Conductor Type
Copper
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Carriage
Pallet Quantity
2160