HUBBELL POWER SYSTEMS
PPHID-23935
* Representative image
PPHID-23935

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

ST4

Single Center Bolt Bronze Parallel Groove Connector

Bronze single center bolt connector for copper, Copperweld and guy strand connections.

For copper (Cu), Copperweld® (CW), and guy strand (GS) connections

Product details

General

Bolt Head Type

Hex w/Sq Shank

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

ST4

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze Alloy

Material - Body Halves

Bronze Alloy

Material - Bolt

Stainless Steel

Material - Bottom Member

Bronze Alloy

Material - Casting

Bronze Alloy

Material - Hardware

Stainless Steel

Plating

No

Product Category

Mechanical Connectors

Style

Single Center Bolt

UPC

096359326021

Dimensions

Bolt Diameter

0.38

Diameter - Bolt

0.38 in

Dimensions

0.938 in x 1.875 in x 1.500 in

Height

1.5 in

Length

0.938 in

Weight

0.135 lb

Width

1.875 in

Conductor Related

Conductor Diameter - Maximum

0.562

Conductor Diameter - Minimum

0.162

Conductor Diameter (Tap) - Maximum

0.562 in

Conductor Diameter (Tap) - Minimum

0.162 in

Conductor Diameter Range

0.162 - 0.562

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

5760

Resources and downloads

Specifications

Sales Drawings