text.skipToContent text.skipToNavigation

Connector, Parallel Groove

by ANDERSON 

Catalog ID: K1

Two bolt Bronze Parallel Groove Connector

  • Has no cable separator.
  • Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 0 ft-lbs
    Cover Available No
    Inhibitor Loaded No
    Item Type 4D
    Material Bronze
    Material - Body Bronze Alloy
    Material - Body Halves Bronze Alloy
    Material - Bolt Silicon Bronze
    Material - Bottom Member Bronze Alloy
    Material - Hardware Silicon Bronze
    Material - Spacer Bronze Alloy
    Plated N
    Plating No
    Plating Type Unplated
    Product Category Mechanical Connectors
    Style Two Bolt
    Trade Name NO
    UPC 096359318477
    UPC 12 Digit 781810288337

    Dimensions

    Bolt Diameter 0.310 in
    Diameter - Bolt 0.31 in
    Dimension - Hole Size mm 0 mm
    Weight 0.098 lb

    Conductor Related

    Conductor Diameter (Tap) - Maximum 0.373 in
    Conductor Diameter (Tap) - Minimum 0.128 in
    Conductor Diameter - Maximum 0.373 in
    Conductor Diameter - Minimum 0.232 in
    Conductor Diameter Range 0.232 - 0.373

    Certifications and Compliance

    Certification - CSA Approved N
    Certification - ETL N
    Certification - UL Recognized N
    Certification - cULus N
    Standards - RoHS Compliance Status UI
    UL Listed No

    Logistics

    Pallet Quantity 12000 EA

    Resources/Downloads