HPS_ID_KR3_PRODIMAGE
* Representative image
HPS_ID_KR3_PRODIMAGE

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

KR1

Two bolt Bronze Parallel Groove Connector

Bronze parallel clamp with separator for copper to copper conductor connections.

Has conductor separator.

Product details

General

Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359318729

Dimensions

Bolt Diameter
0.31
Diameter - Bolt
0.31 in
Weight
0.196 lb

Conductor Related

Conductor Diameter - Maximum
0.373
Conductor Diameter - Minimum
0.232
Conductor Diameter (Tap) - Maximum
0.373 in
Conductor Diameter (Tap) - Minimum
0.128 in
Conductor Diameter Range
0.232 - 0.373

Certifications And Compliance

UL Listed
No

Logistics

Carton Quantity
150
Pallet Quantity
7200

Resources and downloads