HPS_ID_KR3_PRODIMAGE
* Representative image
HPS_ID_KR3_PRODIMAGE

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

KR2

Two bolt Bronze Parallel Groove Connector

Bronze parallel clamp with separator for copper to copper conductor connections.

Has no cable separator.

Product details

General

Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359318743

Dimensions

Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Weight
0.392 lb

Conductor Related

Conductor Diameter - Maximum
0.419
Conductor Diameter - Minimum
0.26
Conductor Diameter (Tap) - Maximum
0.419 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Diameter Range
0.26 - 0.419

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
3200

Resources and downloads