
Brand: ANDERSON
Catalog ID: KR4
Bronze parallel clamp with separator for copper to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
KR4
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Bronze Alloy
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359318781
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Dimensions
2.125 in x 1.375 in x 2.563 in
Height
2.563 in
Length
2.125 in
Weight
0.784 lb
Width
1.375 in
Conductor Diameter - Maximum
0.681
Conductor Diameter - Minimum
0.414
Conductor Diameter (Tap) - Maximum
0.681 in
Conductor Diameter (Tap) - Minimum
0.232 in
Conductor Diameter Range
0.414 - 0.681
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Bolt Head Type
Hex