HUBBELL POWER SYSTEMS
Image of AAC302 Suspension Clamp, Angle
Buy America(n) Qualified

Suspension Clamp, Angle

Brand: ANDERSON

Catalog ID: AAC302

Intended for angle construction with AAC, ACSR, or AAAC conductors.

Intended for angle construction with AAC, ACSR, or AAAC conductors.

  • Angle Suspension Clamp
  • Clamping Range: 0.198 - 0.732 inches
  • Ultimate strength is 7,000 lbs.
  • 45° maximum take-off angle
  • Sockets and clevises can be supplied by adding "S" or "C" to catalog number. Ex: AAC10490S
  • Material: Body and Keeper - 356-T6 aluminum alloy, Hardware - galvanized steel, Cotter Pin - #302 stainless steel
  • Recommended torque on 1/2" J-bolts: 300 in.-lbs.
  • Not recommended for copper or Copperweld cables.