
Brand: ANDERSON
Catalog ID: 2706513001
The 270 series suspension clamp is a galvanized ductile iron trunnion type suspension clamp designed for use on ground wire applications with galvanized steel. The 270 series clamp is designed for use on tangent suspension spans with horizontal or vertical post insulators.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
2706513001
EU RoHS Indicator
No
Material - Clamp
Ductile Iron
Material - Hardware
Galvanized Steel
Material Type
Standard
Product Category
Trunnion Clamp
Strength Rating - Ultimate Body
2800 lb
Type
Ground Wire Suspension Clamps
UPC
096359261797
With Anti-Static Springs
No
Angle - Take-Off Maximum
15 °
Bolt Diameter
0.5 in
Clamping - Maximum
1.06 in
Clamping - Minimum
0.5 in
Diameter - Insulator Attachment Holes
0.609375 in
Length
5.25 in
Weight
2.75 lb
Width
3.875 in
Voltage Application
Ground Wire
Clamping Range
0.5- 1.06
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
2800 lb
With Anti-Static Springs
No
Pallet Quantity
720