
Brand: FARGO
Catalog ID: GC164P
Bronze vise type connector for bonding ribbon or braid to bonding ribbon, braid, conductor, or bus and tape to messenger.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC164P
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Material Type
Standard
Plating
Yes
Product Category
Vise Type Connectors
UPC
096359307136
Bolt Diameter
0.25
Diameter - Bolt
0.25 in
Diameter - Bolt Head
0.31 in
Dimensions
1.000 in x 0.625 in x 1.000 in
Height
1 in
Length
1 in
Length - Nut Flat-To-Flat
0.38 in
Weight
0.118 lb
Width
0.625 in
Conductor Diameter - Maximum
0.184 in
Conductor Diameter - Minimum
0.062 in
Conductor Diameter Range
0.062 - 0.184
Conductor Type
Ribbon or Braid
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Hex