HUBBELL POWER SYSTEMS
Image of GD411 Aluminum Automatic Dead End, 397.5 AAC, 394.5 AAAC, 336.4 (18/1) ACSR Conductor, SS Flex Bail.

Aluminum Automatic Dead End, 397.5 AAC, 394.5 AAAC, 336.4 (18/1) ACSR Conductor, SS Flex Bail.

Brand: FARGO

Catalog ID: GD411

Aluminum Automatic Dead End, 397.5 AAC, 394.5 AAAC, 336.4 (18/1) ACSR Conductor, Diameter range .659 - .724" (16.74 - 18.39 mm), SS Flex Bail.

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • Galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

General

Bail Option

SS Flex Bail

Catalog Number

GD411

Color Code

Green

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Bail

Stainless Steel

Material - Shell

High Strength Aluminum Alloy

Product Category

Flex Bail

Type

Automatic

UPC

096359308867

Dimensions

Weight

9.09 lb

Conductor Related

Conductor Compatibility

ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Brahma-203.2-16/19;AAC-Daffodil-350-19

Conductor Diameter - Maximum

0.724

Conductor Diameter - Minimum

0.659

Conductor Diameter Range

0.659 - 0.724

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Bail Option

SS Flex Bail

Logistics

Pallet Quantity

320