text.skipToContent text.skipToNavigation

Deadend, Straight line, Stirrup Clamp, AAC, AAAC, ACAR, ACSR, Conductor Range 0.18 - 0.46 in, Fitting: None

by ANDERSON 

Catalog ID: ADES46N

Deadend, Straight line, Stirrup Clamp, AAC, AAAC, ACAR, ACSR, Conductor Range 0.18 - 0.46 in, Fitting: None

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Fitting Type None
Material Aluminum
Material - Body 356 T6 Aluminum Alloy
Material - Hardware Galvanized Steel
Material - Keeper 356 T6 Aluminum Alloy
Number of Pad Holes 0
Product Category Straight Line
Strength Rating - Ultimate Body 6000 lb
Style ADES
Tension Range 0 lb
Type Bolted
U-Bolts 2 in
UPC 096359281016

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Clevis Opening 0.75 in
Diameter - Bolt 0.375 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Pad Bolt 0 in
Diameter - Pin 0.625 in
Length - Pin 0 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Weight 1.570 lb

Electrical Ratings

Voltage Application Standard

Conductor Related

Conductor Compatibility ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18
Conductor Diameter - Maximum 0.46 in
Conductor Diameter - Minimum 0.18 in
Conductor Diameter Range 0.18 - 0.46
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Logistics

Pallet Quantity 450 EA

Resources/Downloads