PPHID-24368
* Representative image
PPHID-24368

Deadend, Straight line, #1 (7 STR) - 556.5 (37 STR) AL, #2 (6/1) - 556.5 (18/1) ACSR

Brand:

ANDERSON

Catalog ID:

ADS88N

Deadend, Straight line, #1 (7 STR) - 556.5 (37 STR) AL, #2 (6/1) - 556.5 (18/1) ACSR, Conductor Range 0.31 - 0.88 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR or aluminum alloy conductor. These clamps have high holding power and large range taking ability.

  • Add "S" for socket or "C" for Clevis fitting options, Extra length for greater insulator clearance
  • Spring Loaded, side opening keeper for easy installation
  • Single 1/2" U-Bolt for use with hand or hydraulic tool installation
  • RUS Listed

Product details

General

Catalog Number

ADS88N

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Material - Pin (Cotter)

#302 Stainless Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

8000 lb

Style

ADS

Type

Bolted

U-Bolts

2 in

UPC

096359281542

Dimensions

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Length

9 in

Weight

2.2 lb

Width

0.94 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.88

Conductor Diameter - Minimum

0.31

Conductor Diameter Range

0.31 - 0.88

Logistics

Pallet Quantity

640