HUBBELL POWER SYSTEMS
HPS_ID_861225S_PRODIMAGE
HPS_ID_861225S_PRODIMAGE

Compression Deadend , One Die System, Full Tension

Brand:

FARGO

Catalog ID:

861225S

A full-tension one die system shield wire deadend assembly for Alumoweld® and EHS Steel conductor. Assembly consists of a grit-lined steel body that is capped and sealed.

A full-tension one die system shield wire deadend assembly for Alumoweld® and EHS Steel conductor. Assembly consists of a grit-lined steel body that is capped and sealed.

  • Static Wire Outside Diameter 0.343 - 0.375 inches
  • For use with 3/8 EHS Steel or 7 #9, 3 #6 Alumoweld®
  • One Die Compression with die size 12SH 60 Ton Press Minimum
  • Available with a two-hole tongue or U-bolt pad factory compressed. Two-hole tongue has NEMA hole spacing. For two-hole pad add suffix "S". Example: 861225S
  • For U-bolt jumper pad add suffix "J". Example: 861225J.
  • Vertical Eye is the standard. For Horizontal Eye add suffix "H". Example: 861225S would be vertical eye with two-hole pad. 861225SH would be horizontal eye with two-hole pad.Material: Body - galvanized forged steel, Two-Hole Pad - cast aluminum, U-bolt and Hardware - aluminum alloy.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

861225S

Compression Method

Single Die

Material

Steel

Material - Body

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Material - Pad

Cast Aluminum

Number of Bolt Holes

2

Number of Pad Holes

0

Press Minimum

60 to

Product Category

Steel

Style

Static Wire, 2-hole Pad

Tension Range

0 lb

Type

Compression

UPC

096359270690

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Pad Bolt

0 in

Dimensions

10.6 in x 5.48 in x 1 in

Height

1 in

Length

10.6 in

Length - Pin

0 in

Length Before Compression

10.6 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Weight

1.878 lb

Width

5.48 in

Conductor Related

Clamping Range

0- 0

Conductor Diameter - Maximum

0.363 in

Conductor Diameter - Minimum

0.343 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.343 - 0.363

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Logistics

Pallet Quantity

432

Resources and downloads