HUBBELL POWER SYSTEMS
Strain Clamp, Snubbing
Strain Clamp, Snubbing

Strain Clamp, Snubbing

Brand:

ANDERSON

Catalog ID:

785002000

"Bolted Stud Connectors, Connecting Stud to Cable, Stud Dia./Thd.- 1-1/4”-12,Conductor Range: AAC-600-900 MCM, ACSR- 556.5-795 MCM, Dia.- 0.870”-1.108”, Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy"

  • ULTIMATE STRENGTH: 14,000LBS
  • FITTING: SOCKET

Product details

General

EU RoHS Indicator

No

Fitting Type

None

Material

Ductile Iron

Number of Pad Holes

0

Product Category

Strain Clamp

Strength Rating - Ultimate Body

14000 lb

Tension Range

0 lb

Type

Bolted

UPC

096359252252

Dimensions

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Weight

3.82 lb

Conductor Related

Conductor Diameter - Maximum

0.55 in

Conductor Diameter - Minimum

0.16 in

Conductor Diameter Range

0.16 - 0.55

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Logistics

Pallet Quantity

270

Resources and downloads