HUBBELL POWER SYSTEMS
Automatic Side Opening Wedge Deadend, 4/0 - 600 AAC, 559.5 AAAC, 556.5 ACSR, 600 str CU
Image of GDW556A Automatic Side Opening Wedge Deadend, 4/0 - 600 AAC, 559.5 AAAC, 556.5 ACSR, 600 str CU

Automatic Side Opening Wedge Deadend, 4/0 - 600 AAC, 559.5 AAAC, 556.5 ACSR, 600 str CU

Brand: FARGO

Catalog ID: GDW556A

Automatic Side Opening Wedge Deadend, AAC, AAAC, ACSR, Metric Conductor .520 - .90" (13.2 - 22.8 mm),

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Fastest method of deadending ACSR, AAAC, and AAC conductor
  • Requires no wrenches or special tools
  • Rotated clevis eases placement of conductor
  • Plated jaws available to accommodate copper conductors

General

Catalog Number

GDW556A

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Jaw

Aluminum Alloy

Material - Keeper

High Strength Aluminum Alloy

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Product Category

Wedge

Type

Automatic Side Opening Wedge

UPC

096359309888

Dimensions

Dimensions

16.200 in x 5.670 in x 5.250 in

Height

5.25 in

Length

16.2 in

Weight

5.067 lb

Width

5.67 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.9

Conductor Diameter - Minimum

0.52

Conductor Diameter Range

0.52 - 0.9

Force Related

Assembly Rating (Ultimate)

10000 lb

Logistics

Pallet Quantity

240