HUBBELL POWER SYSTEMS
Image of ACB12 Corona End Cap, Aluminum

Corona End Cap, Aluminum

Brand: ANDERSON

Catalog ID: ACB12

Aluminum external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers.

Aluminum external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers.

  • "For aluminum tubing size 1-1/4" IPS Schedule 40 and 80
  • Material: 356-T6 aluminum alloy"

General

Catalog Number

ACB12

EU RoHS Indicator

No

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube End Cap

UPC

096359345978

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.49 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0