Tie, Cable Riser

Brand:

FARGO

Catalog ID:

GJ852

Side Opening PVC Riser Tie

Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.

3/8" diameter PVC provides uniform holding power.

Product details

General

Color Code
Green
EU RoHS Indicator
No
Material
Composite
Material - Cover and Body
Rigid Black PVC
Product Category
Spacers
UPC
096359310990

Dimensions

Dimensions
14.000 in x 1.125 in x 3.245 in
Height
3.245 in
Length
14 in
Weight
0.22 lb
Width
1.125 in

Conductor Related

Conductor Diameter - Maximum
0.56
Conductor Diameter - Minimum
0.4
Conductor Diameter (Covered) - Maximum
0.561 in
Conductor Diameter (Covered) - Minimum
0.407 in
Conductor Diameter (Covered) Range
0.561-0.407
Conductor Diameter Range
0.4 - 0.56
Conductor Type
Covered

Logistics

Carton Quantity
100
Pallet Quantity
600