
Brand: FARGO
Catalog ID: GJ8568
Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.
Catalog Number
GJ8568
Color Code
Black
Material
Composite
Material - Cover and Body
Rigid Black PVC
Material Type
Standard
Product Category
Spacers
UPC
096359311065
Dimensions
15.000 in x 1.810 in x 3.930 in
Height
3.93 in
Length
15 in
Weight
0.412 lb
Width
1.81 in
Conductor Diameter - Maximum
1.5
Conductor Diameter - Minimum
1.13
Conductor Diameter (Covered) - Maximum
1.5 in
Conductor Diameter (Covered) - Minimum
1.126 in
Conductor Diameter (Covered) Range
1.5-1.126
Conductor Diameter Range
1.13 - 1.5
Conductor Type
Covered
Carton Quantity
25
Pallet Quantity
600