
Brand: FARGO
Catalog ID: LDIJ4609AS
For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.
Application
Top Tie
Catalog Number
LDIJ4609AS
Color Code
Purple
Insulator Throat Neck Type
J Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359500308
Dimensions
33.000 in x 3.756 in x 0.768 in
Height
0.768 in
Length
33 in
Weight
.440 lb
Width
3.756 in
Conductor Diameter - Maximum
0.685
Conductor Diameter - Minimum
0.589
Conductor Diameter Range
0.589 - 0.685
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®
Carton Quantity
50
Pallet Quantity
800