
Brand: FARGO
Catalog ID: GJ614FC
Fargo Formed Wire Composite Top Ties are designed to provide a uniform, resistive conductive attachment of covered conductors to pin or spool type insulators in top tie applications.
Catalog Number
GJ614FC
Color Code
Orange
EU RoHS Indicator
No
Insulator Throat Neck Type
F Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359310686
Dimensions
25.500 in x 3.430 in x 1.470 in
Height
1.47 in
Insulator Throat Diameter - Maximum
3.38 in
Insulator Throat Diameter - Minimum
2.75 in
Insulator Throat Diameter Range
2.75 - 3.38
Length
25.5 in
Weight
0.363 lb
Width
3.43 in
Conductor Diameter - Maximum
0.919
Conductor Diameter - Minimum
0.718
Conductor Diameter (Covered) - Maximum
0.919 in
Conductor Diameter (Covered) - Minimum
0.718 in
Conductor Diameter (Covered) Range
0.919-0.718
Conductor Diameter Range
0.718 - 0.919
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
75
Pallet Quantity
450