
Brand: FARGO
Catalog ID: GLSF414KR
Catalog Number
GLSF414KR
Color Code
Natural
Material
Aluminum Alloy
Trade Name
Fargo
UPC
096359665885
Dimensions
27.000 in x 2.500 in x 2.500 in
Height
2.5 in
Length
27 in
Width
2.5 in
Conductor Diameter - Maximum
1.041 in
Conductor Diameter - Minimum
1.026 in
Conductor Diameter Range
1.026 - 1.041
Conductor Type
Pallet Quantity
224