HUBBELL POWER SYSTEMS
Image of GL4098 Automatic Splice, Aluminum, Full Tension
Buy America(n) Qualified

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL4098

Automatic Splice, Full Tension, for 4/0 and ACSR/AAAC and 4/0 AAC. Dia. Range .502 - .595 in

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.

General

Catalog Number

GL4098

Color Code

Pink; Black

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359458692

Dimensions

Dimensions

22.000 in x 1.700 in x 1.700 in

Height

1.7 in

Length

22 in

Weight

2.038 lb

Width

1.7 in

Conductor Related

Conductor Compatibility

Oxlip-4/0-7;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.595 in

Conductor Diameter - Minimum

0.502 in

Conductor Diameter Range

0.502 - 0.595

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

UL Listed

No

Logistics

Carton Quantity

800

Pallet Quantity

800