HUBBELL POWER SYSTEMS
Image of GL404A Automatic Splice, Aluminum, Full Tension
* Representative image
Image of GL404A Automatic Splice, Aluminum, Full Tension
play

Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL404A

Automatic Splice, Full Tension, for #2 ACSR/AAAC/AAC. Dia Range .280 - .320 in.

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use

Product details

General

Catalog Number

GL404A

Color Code

Red

Material

Aluminum Alloy

Trade Name

Fargo

UPC

096359311973

Dimensions

Dimensions

12.000 in x 1.000 in x 1.000 in

Height

1 in

Length

12 in

Weight

0.412 lb

Width

1 in

Conductor Related

Conductor Compatibility

ACSR-Sparrow-2-6/1;AAC-Iris-2-7;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter - Maximum

0.32 in

Conductor Diameter - Minimum

0.28 in

Conductor Diameter Range

0.28 - 0.32

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

3200

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Automatic Splice Installation