HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL402AKR Automatic Splice, Aluminum, Full Tension

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL402AKR

Automatic Splice, Corrosion Resistant, Full Tension, for #4 ACSR/AAAC/AAC. Dia. Range .225 - .250 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy identification

General

Catalog Number

GL402AKR

Color Code

Orange

Material

Aluminum Alloy

Material Type

Standard

UPC

096359577638

Dimensions

Dimensions

8.800 in x 0.889 in x 0.889 in

Height

0.889 in

Length

8.8 in

Width

0.889 in

Conductor Related

Conductor Diameter - Maximum

0.25 in

Conductor Diameter - Minimum

0.225 in

Conductor Diameter Range

0.225 - 0.25

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

4000