
Brand: FARGO
Catalog ID: GLSF410
Catalog Number
GLSF410
Color Code
Brown
Material
Aluminum Alloy
Trade Name
Fargo
UPC
096359610854
Dimensions
21.000 in x 1.700 in x 1.700 in
Height
1.7 in
Length
21 in
Width
1.7 in
Conductor Diameter - Maximum
0.666 in
Conductor Diameter - Minimum
0.603 in
Conductor Diameter Range
0.603 - 0.666
Conductor Type
Pallet Quantity
400