HUBBELL POWER SYSTEMS
Image of GL112 Automatic Splice Copper

Automatic Splice Copper

Brand: FARGO

Catalog ID: GL112

Automatic Splice, for #4 SOL Copper, 8A Copperweld, Dia. Range 0.19 - 0.2 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

General

Catalog Number

GL112

Color Code

None

EU RoHS Indicator

Material

Copper

Material - Gripping Unit

Bronze Alloy

Material Type

Standard

UPC

096359311256

Dimensions

Dimensions

3.500 in x 0.560 in x 0.560 in

Height

0.56 in

Length

3.5 in

Weight

0.14 lb

Width

0.56 in

Conductor Related

Conductor Diameter - Maximum

0.2

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.2

Conductor Type

Copper, Copperweld

Certifications And Compliance

EU RoHS Indicator

UL Listed

No

Logistics

Pallet Quantity

17500