
Brand: FARGO
Catalog ID: GL113M
Catalog Number
GL113M
Color Code
None
EU RoHS Indicator
Contact Manufacturer
Material
Copper
Material - Gripping Unit
Bronze Alloy
UPC
096359515876
Dimensions
4.360 in x 0.550 in x 0.550 in
Height
0.55 in
Length
4.36 in
Width
0.55 in
Conductor Diameter - Maximum
0.23
Conductor Diameter - Minimum
0.19
Conductor Diameter Range
0.19 - 0.23
Conductor Type
Copper, Copperweld
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Pallet Quantity
14000