text.skipToContent text.skipToNavigation

Automatic Splice Copper

By FARGO 

Catalog ID: GL114M

By FARGO
Catalog ID:  GL114M
Automatic Splice, for 25 MM2 Str Copper, Dia. Range 0.22 - 0.26 in.
  • Range taking automatic splice
  • For use with copper and Copperweld conductor
  • Individually bagged to seal out dirt before use

More Options

Product Details

General

Color Code None
Material Copper
Material - Gripping Unit Bronze Alloy

Conductor Related

Conductor Diameter - Maximum 0.26 in
Conductor Diameter - Minimum 0.22 in
Conductor Diameter Range 0.22 - 0.26
Conductor Type Copper, Copperweld

Certifications and Compliance

UL Listed No