Copper
55 Products Found
Automatic Splice Copper
By FARGO
Catalog ID: GL114
Automatic Splice, for #2 SOL or #3 (7 str), #4 (3 str) Copper, 5A Copperweld, Dia. Range 0.25 - 0.26 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL119M
Automatic Splice, for 4/0 SOL, 3/0 7 str, 95 MM2 Copper, Dia. Range 0.44 - 0.50 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL113M
Automatic Splice, for #4 SOL, #3 SOL, #4 (7 str), 16 MM2 Str Copper, Dia. Range 0.20 - 0.22 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL116
Automatic Splice, for 1/0 SOL or #1 (7 str), #2 (3 str) Copper, 3A Copperweld
Automatic Splice Copper
By FARGO
Catalog ID: GL115M
Automatic Splice, for #2 SOL, #1 SOL, 1/0 SOL, 35 MM2 Str Copper, Dia. Range 0.25 - 0.30 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL1140
Automatic Splice, for #2, #3 SOL or #3 (7 str), #4 (7 str) Copper
Automatic Splice Copper
By FARGO
Catalog ID: GL114M
Automatic Splice, for 25 MM2 Str Copper, Dia. Range 0.22 - 0.26 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL111M
Automatic Splice, for #8 SOL, #6 SOL, 10 MM2 Copper, Dia. Range 0.14 - 0.17 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL113
Automatic Splice, for #3 SOL or #4 (7 str) Copper, #6A Copperweld
Automatic Splice Copper
By FARGO
Catalog ID: GL118M
Automatic Splice, for 2/0 SOL, 3/0 SOL, 70 MM2 Copper, Dia. Range 0.37 - 0.43 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL117
Automatic Splice, for 2/0 SOL or 1/0 (7 str), #1 (3 str) Copper, 2A Copperweld
Automatic Splice Copper
By FARGO
Catalog ID: GL123
Automatic Splice, for 300 (19 or 37 str) Copper, Copperweld
Automatic Splice Copper
By FARGO
Catalog ID: GL120M
Automatic Splice, for 4/0 7 str, 120 MM2 Copper, Dia. Range 0.50 - 0.56 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL112
Automatic Splice, for #4 SOL Copper, 8A Copperweld
Automatic Splice Copper
By FARGO
Catalog ID: GL112M
Automatic Splice, for 16 MM2 SOL Copper, Dia. Range 0.17 - 0.20 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL110M
Automatic Splice, for 6 MM2 Copper, Dia. Range 0.10 - 0.14 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL117M
Automatic Splice, for 50 MM2 Copper, Dia. Range 0.31 - 0.37 in.
Automatic Splice Copper
By FARGO
Catalog ID: GL118
Automatic Splice, for 3/0 SOL or 2/0 (7 str) Copper,
Automatic Splice Copper
By FARGO
Catalog ID: GL115
Automatic Splice, for #1 SOL or #2 (7 str) Copper, 4A Copperweld
Automatic Splice Copper
By FARGO
Catalog ID: GL111
Automatic Splice, for #6 SOL Copper, 3 #12 Copperweld
Automatic Splice Reducing Full Tension
By FARGO
Catalog ID: GL157
Automatic Splice, Reducing, 1 Solid Copper to 3 Solid Copper
Automatic Splice Reducing Full Tension
By FARGO
Catalog ID: GL158
Automatic Splice, Reducing, 1 Solid Copper to 2 Solid Copper