HUBBELL POWER SYSTEMS
HPS_ID_TJA3309_PRODIMAGE
* Representative image
HPS_ID_TJA3309_PRODIMAGE

Compression Splice Conventional (Two Die) Full Tension ACSR Conductor

Brand:

FARGO

Catalog ID:

TJA7929

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • For use with ACSR code name Penguin
  • Full tension Splice assembly
  • Joint Compound purchased separately

Product details

General

Aluminum Die

75AH

Catalog Number

TJA7929

Compression Method

Conventional (2 die system)

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum; Steel

Press Minimum

12 to

Tension Range

0 lb

UPC

096359482697

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Diameter - Outside

0.563 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

15.6 in

Messenger Diameter Range

0 - 0

Weight

0.98 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

900

Resources and downloads