

Brand: ANDERSON
Catalog ID: SBN10
Bolt Head Type
Hex
Catalog Number
SBN10
Cover Available
No
Inhibitor Loaded
No
Item Type
4D
Material - Body
Copper Alloy
Material Type
Standard
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Product Family
B0000
Product Type
Split Bolt
Style
Split Bolt
UPC
096359373803
UPC 14 Digit GTIN
00963593738036
Bolt Diameter
Package Height
5 in
Package Length
6.5 in
Package Weight
8 lb
Package Width
4.75 in
Weight
0.157 lb
Conductor Diameter - Maximum
0.373 in
Conductor Diameter - Minimum
0.232 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.373 in
Conductor Diameter Range
0.232 - 0.373
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Bolt Head Type
Hex
Pallet Quantity
14400 EA