HUBBELL POWER SYSTEMS
PPHID-23911
PPHID-23911

Connector, Split Bolt, #2-2/0

Brand:

ANDERSON

Catalog ID:

SBN20

Connector, Split Bolt, #2-2/0

Has no cable separator.

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

Cover Available

No

Inhibitor Loaded

No

Item Type

3C

Material - Body

Copper Alloy

Plated

N

Plating

No

Plating Type

Unplated

Product Category

Mechanical Connectors

Style

Split Bolt

UPC

096359373810

UPC 12 Digit

963593738104

Dimensions

Bolt Diameter

  • 0.75
  • 0.875 in

Dimension - L Length Overall mm

Dimension - Thread Size

Dimension - Width mm

Dimensions

1.063 in x 0.900 in x 1.940 in

Height

1.94 in

Length

1.063 in

Weight

0.18 lb

Width

0.9 in

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.292 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter (Tap) - Maximum

0.419 in

Conductor Diameter Range

0.292 - 0.419

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Certification - ETL

Certification - UL Recognized

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

200 EA

Pallet Quantity

10080 EA

Resources and downloads