text.skipToContent text.skipToNavigation

Connector, Split Bolt, #4-1/0

By ANDERSON 

Catalog ID: SBS10

By ANDERSON
Catalog ID:  SBS10
Copper Split Bolt Connector

  • Has cable separator included.
  • More Options

    Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 0 ft-lbs
    Cover Available No
    Inhibitor Loaded No
    Material Copper
    Material - Body Copper Alloy
    Material - Spacer Copper Alloy
    Product Category Mechanical Connectors
    Style Split Bolt
    UPC 096359373711

    Dimensions

    Bolt Diameter 0.69
    Weight 0.186 lb

    Conductor Related

    Conductor Diameter (Tap) - Maximum 0.232 in
    Conductor Diameter - Maximum 0.373 in
    Conductor Diameter - Minimum 0.232 in
    Conductor Diameter Range 0.232 - 0.373

    Certifications and Compliance

    UL Listed Yes

    Logistics

    Carton Quantity 50
    Pallet Quantity 11520

    Resources and Downloads