PPHID-23777
PPHID-23777
play
play

Stud Connector, Bolted Aluminum, Stud to Cable

Brand:

ANDERSON

Catalog ID:

ADSC111112

Bolted aluminum alloy stud connector is used to connect aluminum cable to aluminum or copper equipment stud.

Bolted aluminum alloy stud connector is used to connect aluminum cable to aluminum or copper equipment stud.

  • Bolted Stud to Cable Connector
  • Stud Diameter/Thread: 1-1/8" - 12
  • Conductor Diameter Range: 0.870" - 1.108"
  • Conductor Ranges: 600 - 900 MCM AAC, 556.5 - 795 MCM ACSR
  • Material: Casting- 356-T6 Aluminum Alloy, Hardware- Aluminum Alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, insert "90" to catalog number. Example: ADSC11139012

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Cable
UPC
096359281603

Dimensions

Angle - Stud to Conductor
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.125 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.862 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Compatibility
ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61
Conductor Diameter - Maximum
1.108 in
Conductor Diameter - Minimum
0.87 in
Conductor Diameter Range
0.87 - 1.108
Conductor Type
  • AAC
  • ACSR

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)