HUBBELL POWER SYSTEMS
Image of DG0441 400 Series - 24" Slotted Grate, Galvanized Steel
* Representative image
Image of DG0441 400 Series - 24" Slotted Grate, Galvanized Steel
play

400 Series - 24" Slotted Grate, Galvanized Steel

Brand: Polycast

Catalog ID: DG0441

The Polycast 400 Series is a complete surface drainage system with a precast polyester polymer concrete trench and a tight-fitting galvanized steel grate. The durable pedestrian traffic grate is also bicycle and wheel chair resistant.DIN Class A

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • The steel grate is bicycle and wheelchair resistant and will support limited automotive traffic
  • Inexpensive and long lasting
  • Perfect drainage system for tennis courts, swimming pools, walkways, patios, garage entrances, etc.

Product details

General

Catalog Number

DG0441

Color

Gray

Material

Galvanized Steel

Series

400 Series

Type

Grates/400 Series

Dimensions

Length

24 in

Weight

3.5 lb

Width

5 in

Certifications And Compliance

DIN Designator

A

Resources and downloads

Specifications

Media

Videos

play
Hubbell Power Systems Getting Real About Rust