HUBBELL POWER SYSTEMS
Image of DA0542 500 Series - Locking Device

500 Series - Locking Device

Brand: Polycast

Catalog ID: DA0542

The 500 Series Deck Drain is the ideal solution for a wide variety of applications with incidental water run-off. The low profile design is ideally suited for installation in suspended slab applications, such as parking structures, pool decks, and other locations with depth restrictions. DIN Class A - D with Frame E-F

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • The 500 Series is Polycasts shallowest drain
  • It is designed to be installed in suspended slab applications, such as parking structures, pool deck areas, and many other thin slab applications
  • Available in either polyester for Vinyl Ester polymer concrete

General

Catalog Number

DA0542

Color

Gray

Material

Zinc Plated Steel

Series

500 Series

Type

Channel Accessories/Grate Lockdowns

Dimensions

Length

4.75 in

Weight

1 lb

Width

1 in