text.skipToContent text.skipToNavigation

600 Series - 48" Presloped Drain, Sloped Channel

By Polycast 

Catalog ID: DP0609

By Polycast
Catalog ID:  DP0609
The versatile design of the 600 Series allows for flow rates equal to or greater than most larger poured-in-place trench drains (470 GPM per outlet attainable with proper components). It is ideally suited for a variety of commercial and industrial applications. Optional Vinyl Ester channels are available for use in harsh chemical or high temperature applications.DIN Class A - D

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Designed to have flow rates equal to or greater than most larger poured-in-place trench drains.
  • The Precast trench sections and grates are made up of 2' and 4' lengths.
  • Available in either polyester or Vinyl Ester polymer concrete.
  • Frames are available for use with hard wheel traffic.

More Options

Product Details

General

Available Options Available in Vinyl Ester for corosive or high temperature applications
Color Gray
Material Polyester Polymer Concrete
Series 600 Series
Type Channels/600 Series
UPC 662037208592

Dimensions

Dimensions 48 in x 6 in x 7 in
Height 7 in
Length 48 in
Weight 52 lb
Width 6 in

Resources and Downloads

Videos

Hubbell Power Systems Getting Real About Rust (VI07075E1018)