text.skipToContent text.skipToNavigation

Drain, Neutral Channel, 600 Series, Polymer Concrete

by Polycast 

Catalog ID: DP0605H

600 Series-Neutral Channel 24”

Product Details

General

Available Options Available in Vinyl Ester for corosive or high temperature applications
Color Gray
Material Polyester Polymer Concrete
Series 600 Series
Type Channels/600 Series

Dimensions

Dimensions 24 in x 6.25 in x 5.63 in
Height 5.63 in
Length 24 in
Weight 22 lb
Width 6.25 in

Resources/Downloads