text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: LA083145058

LB8N-DS Dual Aluminum - Insulated - 83W X 145L X 58H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 58 in
Length 145 in
Mounting Pad / Base Plate Dimensions 95 X 157
Weight 491 lb
Width 83 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads