HUBBELL POWER SYSTEMS
Air-Insulated Switchgear Box Pad, 48"x69"x36"
Image of BS4869363556A00 Air-Insulated Switchgear Box Pad, 48"x69"x36"

Air-Insulated Switchgear Box Pad, 48"x69"x36"

Brand: Hubbell Power Systems

Catalog ID: BS4869363556A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BS4869363556A00

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037168834

Dimensions

Dimensions

85 in x 64 in x 36 in

Dimensions - Shipping

63 in x 84 in x 36.375 in

Height

36 in

Length

85 in

Weight

286.65 lb

Width

64 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No