HUBBELL POWER SYSTEMS
HEZLVX.75 EZ Box, Heated, Insulated Enclosure, Fiberglass
Image of HE012017021 HEZLVX.75 EZ Box, Heated, Insulated Enclosure, Fiberglass
*Representative image
Image of HE012017021 HEZLVX.75 EZ Box, Heated, Insulated Enclosure, Fiberglass
play
In Depth: Hot Box Overview - Hubbell

HEZLVX.75 EZ Box, Heated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: HE012017021

HEZLVX.75 EZ Box - Insulated - 12W X 17L X 21.5H (Heated) - Drop Over.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HE012017021

Description - Heater

120V single phase self regulating heat trace tape (6ft long)

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

17 in x 12 in x 21 in

Height

21 in

Length

17 in

Mounting Pad / Base Plate Dimensions

29 X 34

Weight

30 lb

Width

12 in

Electrical Ratings

Wattage - Heater

(1) 30 W

Certifications And Compliance

ASSE Classification

Class I (Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

Yes