HUBBELL POWER SYSTEMS
Image of HE026083045 HEZ3S EZ Box, Heated, Insulated Enclosure, Fiberglass

HEZ3S EZ Box, Heated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: HE026083045

HEZ3S EZ Box - Insulated - 26W X 83L X 45H (Heated) - Drop Over.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HE026083045

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

83 in x 26 in x 45 in

Height

45 in

Length

83 in

Mounting Pad / Base Plate Dimensions

41 X 98

Weight

322 lb

Width

26 in

Electrical Ratings

Wattage - Heater

(1) 1500 W

Certifications And Compliance

ASSE Classification

Class I (Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

Yes