Brand: HOT BOX
Catalog ID: HE014021027
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
Catalog Number
HE014021027
Description - Heater
120V single phase self regulating heat trace tape (6ft long)
Heated?
Yes
Material
Fiberglass
Dimensions
21 in x 14 in x 27 in
Height
27 in
Length
21 in
Mounting Pad / Base Plate Dimensions
32 X 38
Weight
44 lb
Width
14 in
Wattage - Heater
(1) 30 W
Industry Standard(s)
ASSE 1060 Certified
Heated?
Yes