


Brand: HOT BOX
Catalog ID: LE006020022
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class II (Freeze Retardant)
Catalog Number
LE006020022
Heated?
No
Insulated?
Yes
Material
Fiberglass
Dimensions
20 in x 6 in x 22 in
Height
22 in
Length
20 in
Mounting Pad / Base Plate Dimensions
24 X 40
Weight
18 lb
Width
6 in
ASSE Classification
Class II (Freeze Retardant)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No