
Brand: HOT BOX
Catalog ID: LE014027026
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class II (Freeze Retardant)
Catalog Number
LE014027026
Heated?
No
Insulated?
Yes
Material
Fiberglass
Dimensions
27 in x 14 in x 26 in
Height
26 in
Length
27 in
Mounting Pad / Base Plate Dimensions
31 X 46
Weight
44 lb
Width
14 in
ASSE Classification
Class II (Freeze Retardant)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No