text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, EZ Box, Fiberglass

by HOT BOX 

Catalog ID: LE044053044

EZ4000 EZ Box - Insulated -44W X 53L X 44H (Unheated) - Drop Over

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass
UPC 662037208288

Dimensions

Dimensions 53.5 in x 44 in x 44.44 in
Height 44.44 in
Length 53.5 in
Mounting Pad / Base Plate Dimensions 61 X 70
Weight 173 lb
Width 44 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Installation/Instruction Manual (IOM)