text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Poly EZ Box, Polyethylene

by HOT BOX 

Catalog ID: HP010026023G

HPEZ1 Poly EZ Box - Green - Insulated - 09W X 24L X 23H (Heated)

Product Details

General

Description - Heater 120V single phase self regulating heat trace tape (12ft long)
Heated? Yes
Material HDPE Plastic

Dimensions

Dimensions 26 in x 10 in x 23 in
Height 23 in
Length 26 in
Mounting Pad / Base Plate Dimensions 22 X 36
Weight 24 lb
Width 10 in

Electrical Ratings

Wattage - Heater (1) 60 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads